Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36125 Image

Range: Mureva surface mounted boxes

IP65 Mureva TED

IMT36125

Schneider Electric IMT36125 Image
Range: Mureva surface mounted boxes

IP65 Mureva TED

IMT36125

Mureva TED-NP022 - grommet white - diameter up to 20 mm

Show more characteristics >
Add to My Products Remove from My Products

IMT36125 is replaced by:
Product
Qty
IMT34125
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 25 January 2017
  • Main
    range of product
    Mureva
    aesthetic name
    Mureva TED
    device short name
    TED-NP022
    product or component type
    Grommet
    colour tint
    White (RAL 9010)
    quantity per set
    10 pieces
    Complementary
    product compatibility
    TED-022
    material
    SBS (styrene butadiene styrene)
    cable outer diameter
    0...20 mm
    drilling diameter
    22 mm
    product weight
    0.0045 kg
    Environment
    ambient air temperature for operation
    -25...40 °C
    IP degree of protection
    IP65
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.