Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric IMT36123 Image
Discontinued

Schneider Electric IMT36123 Image
Discontinued

Mureva TED - Replacement lid for TED-010 IP54 - with seal

Show more characteristics >
IMT36123  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Mureva
    aesthetic name
    Mureva TED
    product or component type
    Lid
    provided equipment
    Seal
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 1
    Complementary
    device mounting
    Surface
    material
    ABS (acrylonitrile butadiene-styrene)
    height
    82 mm
    width
    82 mm
    Environment
    IP degree of protection
    IP54
    ambient air temperature for operation
    -5...40 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1810  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /