Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36122 Image
Discontinued

Schneider Electric IMT36122 Image
Discontinued

Mureva TED - Tube sleeve for diameter 20 mm tubes

Show more characteristics >
IMT36122  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva
    quantity per set
    10 pieces
    Complementary
    product compatibility
    TED-010
    product or component type
    Jointing sleeve
    product specific application
    For joining of rigid and flexible conduits
    diameter
    22 mm
    length
    32 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.