Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Mureva 350 - junction box - 4 entries 2 up/2 dn - 5-pole screw terminal

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva
    product or component type
    Junction box
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 5
    Complementary
    device mounting
    Surface
    fixing mode
    By screws : cover
    base dimension
    126 x 86 x 45 mm
    cable entry
    Grommets
    cable entry number
    4 x 11 mm
    material
    Urea (carbamide) : body and cover
    Terminals
    Screw terminals
    height
    126 mm
    width
    86 mm
    depth
    45 mm
    product weight
    0.195 kg
    Environment
    ambient air temperature for operation
    -25...40 °C
    IP degree of protection
    IP67
    Glow wire temp
    650 °C
    standards
    UL 94 V0
    CE
    EN 60670
    environmental characteristic
    Fire resistance
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Mureva surface mounted boxes. Boxes for dusty, wet and tough environments (Version 2.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Surface mounted junction box  (Version 1.0)
    Date 10/24/13
    Size 142.6 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Mureva 350, surface mounted boxes (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.