Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Mureva 350 - junction box - 3 entries 2 up/1 dn - 5-pole screw terminal

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva
    product or component type
    Junction box
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 5
    Complementary
    device mounting
    Surface
    fixing mode
    By screws : cover
    base dimension
    126 x 86 x 45 mm
    cable entry
    Grommets
    cable entry number
    3 x 11 mm
    material
    Urea (carbamide) : body and cover
    Terminals
    Screw terminals
    height
    126 mm
    width
    86 mm
    depth
    45 mm
    product weight
    0.181 kg
    Environment
    ambient air temperature for operation
    -25...40 °C
    IP degree of protection
    IP67
    Glow wire temp
    650 °C
    standards
    EN 60670
    UL 94 V0
    CE
    environmental characteristic
    Fire resistance
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.