Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36096 Image

Range: Mureva surface mounted boxes

IP55-65 Mureva U56

IMT36096

Schneider Electric IMT36096 Image
Range: Mureva surface mounted boxes

IP55-65 Mureva U56

IMT36096

MurevaU56 - box - 10 grommets 87x87x39mm on tray plate - without terminal

Show more characteristics >
Add to My Products Remove from My Products

IMT36096 is replaced by:
Product
Qty
IMT34096
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2016
  • Main
    range of product
    Mureva
    product or component type
    Junction box
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 5
    Complementary
    device mounting
    Surface
    fixing mode
    By screws : cover
    base dimension
    180 x 120 x 39 mm
    cable entry
    Grommets
    cable entry number
    10 x 19 mm
    material
    ABS (acrylonitrile butadiene-styrene) : body and cover
    SEBS (styrene ethylene butylene styrene) : grommet
    Terminals
    Without terminal
    height
    39 mm
    width
    180 mm
    depth
    120 mm
    product weight
    0.265 kg
    Environment
    ambient air temperature for operation
    -25...40 °C
    IP degree of protection
    IP65
    Glow wire temp
    650 °C
    standards
    EN 60670
    product certifications
    CE
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 8.4 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/2/17
    Size 858.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.