Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36082 Image
Discontinued

Range: Mureva surface mounted boxes

IP54 Mureva TED

IMT36082

Schneider Electric IMT36082 Image
Discontinued
Range: Mureva surface mounted boxes

IP54 Mureva TED

IMT36082

Mureva TED-NP010 - grommet white - diameter up to 16 mm

Show more characteristics >
IMT36082  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva
    aesthetic name
    Mureva TED
    device short name
    TED-NP010
    product or component type
    Grommet
    colour tint
    White (RAL 9010)
    quantity per set
    10 pieces
    Complementary
    product compatibility
    TED-010
    material
    EBA (ethylene butyl acrylate)
    cable outer diameter
    0...16 mm
    drilling diameter
    19 mm
    product weight
    0.0015 kg
    Environment
    ambient air temperature for operation
    -25...40 °C
    IP degree of protection
    IP54
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.