Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Add to My Products Remove from My Products

  • Main
    range of product
    Mureva
    aesthetic name
    Mureva TED
    device short name
    TED-DAV20
    product or component type
    Strain relief
    colour tint
    White
    quantity per set
    5 pieces
    Complementary
    product destination
    For up to Ø 20 mm cable
    material
    PA (polyamide)
    length
    27.5 mm
    width
    61 mm
    depth
    37 mm
    product weight
    0.0089 kg
    Environment
    ambient air temperature for operation
    -25...40 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Mureva surface mounted boxes. Boxes for dusty, wet and tough environments (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.