Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36074 Image
Discontinued

Range: Mureva surface mounted boxes

IP54 Mureva TED

IMT36074

Schneider Electric IMT36074 Image
Discontinued
Range: Mureva surface mounted boxes

IP54 Mureva TED

IMT36074

Mureva TED-010 - junction box - 10 grommets 82x82x36mm - without terminal

Show more characteristics >
IMT36074  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva
    device short name
    TED-010
    product or component type
    Junction box
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 5
    Complementary
    device mounting
    Surface
    fixing mode
    By screws : cover
    base dimension
    82 x 82 x 36 mm
    cable entry
    Grommets
    cable entry number
    10 x 19 mm
    material
    ABS (acrylonitrile butadiene-styrene) : body and cover
    EBA (ethylene butyl acrylate) : grommet
    Terminals
    Without terminal
    height
    36 mm
    width
    82 mm
    depth
    82 mm
    product weight
    0.054 kg
    Environment
    ambient air temperature for operation
    -25...40 °C
    IP degree of protection
    IP54
    Glow wire temp
    650 °C
    standards
    EN 60670
    product certifications
    CE
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/18/12
    Size 522.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 1/4/13
    Size 88 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.