Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36045 Image

Range: Multifix

Multifix Eco

IMT36045

Schneider Electric IMT36045 Image
Range: Multifix

Multifix Eco

IMT36045

Multifix Eco - cabinet sleeve - 20/15mm - set of 50

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    product or component type
    Cabinet sleeve
    product specific application
    For connection of rigid and flexible conduits to a cabinet
    quantity per set
    Set of 50
    Complementary
    product destination
    For Ø 20 mm conduit with a Ø 15 mm threaded
    diameter
    20 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.