Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36042 Image

Range: Multifix

Multifix Eco

IMT36042

Schneider Electric IMT36042 Image
Range: Multifix

Multifix Eco

IMT36042

Multifix Eco - jointing sleeve - 40mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Eco
    product or component type
    Jointing sleeve
    product specific application
    For joining of rigid and flexible conduits
    quantity per set
    Set of 25
    Complementary
    colour tint
    Transparent
    material
    PEHD (polyethylene high density)
    diameter
    40 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.