Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix Eco - cover plate - 1.5 module

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Eco
    product or component type
    Cover plate
    quantity per set
    Set of 20
    Complementary
    number of gangs
    1.5 gangs
    product destination
    Apparatus box
    fixing mode
    By screws
    colour tint
    White RAL 9010
    material
    PA (polyamide) 6
    length
    109 mm
    width
    90 mm
    depth
    3 mm
    product weight
    0.017 kg
    Environment
    ambient air temperature for operation
    -25...60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Swedish
    Certificate
    Date
    Size
    Add to My Documents
    Junction Box 20004328, 20004335, 20045500, 20050845, 20055796 (Version 1.0)
    NEMKO Certificate (Version 1.0)
    Date 12/5/18
    Size 670.2 KB
    Installation box 20045500 (Version 1.0)
    Date 2/13/13
    Size 102.9 KB
    FIMKO Certificate (Version 1.0)
    Date 12/4/18
    Size 301.8 KB
    SEMKO Certificate (Version 1.0)
    Date 12/6/18
    Size 243.5 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Eco, Ceiling, Fire, Multi, Shielded flush mounted boxes (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.