Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36029 Image
To be discontinued

IMT36029

Green premium brand logo
Schneider Electric IMT36029 Image
To be discontinued
IMT36029
Green premium brand logo

Multifix Eco - apparatus box - beam fix - 6 rigid combi stubs - 1.5 module

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    product name
    Multifix Eco
    product or component type
    Apparatus box
    quantity per set
    Set of 25
    Complementary
    device mounting
    Flush
    device composition
    Cover
    Beam fixing of steel
    Stub with locking tabs of stainless steel
    Drilling template
    number of combi-stubs
    6 rigid diameter: 16 mm / 20 mm
    number of gangs
    1.5 gangs
    shape
    Oval
    colour tint
    Grey (NCS 3500)
    material
    PEHD (polyethylene high density)
    distance between supports
    60 mm
    diameter
    71 mm
    internal depth
    55 mm
    length
    156 mm
    width
    58 mm
    depth
    148 mm
    net weight
    0.154 kg
    cable cross section
    2.5 mm²
    Environment
    standards
    IEC 60670-1
    ambient air temperature for operation
    -25…90 °C
    IP degree of protection
    IP40
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual 1.5 module Apparatus box (Version 2)
    Inst. manual 1.5 module Apparatus box (Version 3)
    Certificate
    Date
    Size
    Add to My Documents
    NEMKO Certificate (Version 1.0)
    Date 11/23/18
    Size 670.2 KB
    Junction Box 20004328, 20004335, 20045500, 20050845, 20055796 (Version 1.0)
    SEMKO Certificate (Version 1.0)
    Date 11/20/18
    Size 243.5 KB
    Installation box 20045500 (Version 1.0)
    Date 12/12/12
    Size 102.9 KB
    FIMKO Certificate (Version 1.0)
    Date 11/22/18
    Size 301.8 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Eco, Ceiling, Fire, Multi, Shielded flush mounted boxes (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /