Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix Multi - apparatus box - 1.5 module

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    product name
    Multifix Multi
    product or component type
    Multi apparatus box
    quantity per set
    Set of 50
    Complementary
    device mounting
    Flush
    device composition
    Drilling template
    number of gangs
    1.5 gangs
    cable entry
    2 knock-out for 16 mm flexible conduit
    2 knock-out for 20 mm flexible conduit
    colour tint
    Grey NCS 3500
    material
    PEHD (polyethylene high density) untreated
    distance between supports
    60 mm
    internal depth
    55 mm
    length
    98 mm
    width
    58 mm
    depth
    85 mm
    product weight
    0.051 kg
    cable cross section
    2.5 mm²
    sealing
    Without
    connections - terminals
    Screwed
    Environment
    standards
    IEC 60670-1
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP20
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual 1.5 module Multi box (Version 2)
    Certificate
    Date
    Size
    Add to My Documents
    Junction Box 20004328, 20004335, 20045500, 20050845, 20055796 (Version 1.0)
    NEMKO Certificate (Version 1.0)
    Date 12/5/18
    Size 670.2 KB
    SEMKO Certificate (Version 1.0)
    Date 12/6/18
    Size 243.5 KB
    FIMKO Certificate (Version 1.0)
    Date 12/4/18
    Size 301.8 KB
    Installation box 20045500 (Version 1.0)
    Date 2/13/13
    Size 102.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 11/30/18
    Size 200 B
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Eco, Ceiling, Fire, Multi, Shielded flush mounted boxes (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 11/30/18
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.