Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix Eco - Board fixing 95-100 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Eco
    product or component type
    Board fixing
    product specific application
    For fixing of apparatus boxes between boards
    quantity per set
    Set of 10
    Complementary
    mounting support
    Beam 75 mm
    colour tint
    Yellow NCS S 1070-Y
    material
    PP (polypropylene) 10 % talcum
    length
    30 mm
    width
    98 mm
    depth
    65 mm
    product weight
    0.017 kg
    Environment
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Board fixing 66-120mm (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Junction Box 20004328, 20004335, 20045500, 20050845, 20055796 (Version 1.0)
    NEMKO Certificate (Version 1.0)
    Date 12/5/18
    Size 670.2 KB
    FIMKO Certificate (Version 1.0)
    Date 12/4/18
    Size 301.8 KB
    SEMKO Certificate (Version 1.0)
    Date 12/6/18
    Size 243.5 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/1/18
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Eco, Ceiling, Fire, Multi, Shielded flush mounted boxes (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/1/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.