Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36011 Image

Range: Multifix

Multifix Eco

IMT36011

Schneider Electric IMT36011 Image
Range: Multifix

Multifix Eco

IMT36011

Multifix Eco - jointing piece - 71mm - set of 20

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Eco
    product or component type
    Jointing piece
    device application
    Connection of two apparatus boxes
    quantity per set
    Set of 20
    Complementary
    distance between centers
    71 mm
    colour tint
    White NCS S 0502-B
    material
    PEHD (polyethylene high density)
    diameter
    71 mm
    length
    31 mm
    width
    13 mm
    depth
    50 mm
    product weight
    0.003 kg
    Environment
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.