Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36007 Image

Range: Multifix

Multifix Eco

IMT36007

Schneider Electric IMT36007 Image
Range: Multifix

Multifix Eco

IMT36007

Multifix Eco - double combi stub - rigid - 16/20mm - set of 20

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    product name
    Multifix Eco
    product or component type
    Double combi-stub, rigid
    provided equipment
    Mounted sealings and reducing sleeves
    quantity per set
    Set of 20
    Complementary
    product destination
    Conduit 2 16...20 mm
    device composition
    Stub with locking tabs of stainless steel
    colour tint
    Dark grey
    material
    PA6
    length
    44 mm
    width
    31 mm
    depth
    54 mm
    product weight
    0.013 kg
    Environment
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.