Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36003 Image
To be discontinued

IMT36003

Green premium brand logo
Schneider Electric IMT36003 Image
To be discontinued
IMT36003
Green premium brand logo

Multifix Eco - apparatus box - single - 2 rigid combi stubs - 24/39mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    product name
    Multifix Eco
    product or component type
    Apparatus box
    device application
    Double board
    quantity per set
    Set of 50
    Complementary
    device mounting
    Flush
    device composition
    Cover
    Adjustable threaded screw ring
    Stub with locking tabs of stainless steel
    mounting support
    Board - thickness: 24…39 mm
    number of combi-stubs
    2 rigid diameter: 16 mm / 20 mm
    number of gangs
    1 gang
    colour tint
    Grey (NCS 3500)
    material
    PEHD (polyethylene high density) (untreated)
    distance between supports
    60 mm
    diameter
    71 mm
    internal depth
    69 mm
    length
    104 mm
    width
    71 mm
    depth
    104 mm
    net weight
    0.089 kg
    cable cross section
    2.5 mm²
    tube diameter
    20 mm
    sealing
    Without
    connections - terminals
    Snap-on
    Environment
    standards
    IEC 60670-1
    ambient air temperature for operation
    -25…90 °C
    IP degree of protection
    IP20
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Finnish
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Ring for box, threaded (Version 2)
    Certificate
    Date
    Size
    Add to My Documents
    FIMKO Certificate (Version 1.0)
    Date 11/22/18
    Size 301.8 KB
    SEMKO Certificate (Version 1.0)
    Date 11/20/18
    Size 243.5 KB
    NEMKO Certificate (Version 1.0)
    Date 11/23/18
    Size 670.2 KB
    Junction Box 20004328, 20004335, 20045500, 20050845, 20055796 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Eco, Ceiling, Fire, Multi, Shielded flush mounted boxes (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /