Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix Eco - apparatus box - single - 2 rigid combi stubs - 10/27mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    product name
    Multifix Eco
    product or component type
    Apparatus box
    device application
    Single board
    quantity per set
    Set of 75
    Complementary
    device mounting
    Flush
    device composition
    Adjustable threaded screw ring
    Cover
    Stub with locking tabs of stainless steel
    mounting support
    10...27 mm board
    number of combi-stubs
    2 rigid Ø 16 mm / 20 mm combi-stub(s)
    number of gangs
    1 gang
    colour tint
    Grey NCS 3500
    material
    PEHD (polyethylene high density) untreated
    distance between supports
    60 mm
    diameter
    71 mm
    internal depth
    55 mm
    length
    104 mm
    width
    57 mm
    depth
    71 mm
    product weight
    0.081 kg
    cable cross section
    2.5 mm²
    tube diameter
    20 mm
    sealing
    With
    connections - terminals
    Snap-on
    Environment
    standards
    IEC 60670-1
    ambient air temperature for operation
    -25...90 °C
    IP degree of protection
    IP20
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1839  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Finnish
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Ring for box, threaded (Version 2)
    Certificate
    Date
    Size
    Add to My Documents
    FIMKO Certificate (Version 1.0)
    Date 11/22/18
    Size 301.8 KB
    NEMKO Certificate (Version 1.0)
    Date 11/23/18
    Size 670.2 KB
    SEMKO Certificate (Version 1.0)
    Date 11/20/18
    Size 243.5 KB
    Junction Box 20004328, 20004335, 20045500, 20050845, 20055796 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Eco, Ceiling, Fire, Multi, Shielded flush mounted boxes (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /