Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT35994 Image

Range: Multifix

divider

IMT35994

Schneider Electric IMT35994 Image
Range: Multifix

divider

IMT35994

Multifix - Divider 40mm for flush mounting box

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range
    Multifix
    product or component type
    Divider
    Complementary
    colour tint
    Green
    width
    67 mm
    depth
    40 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.