Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT35944 Image

Range: Multifix

wall box

IMT35944

Schneider Electric IMT35944 Image
Range: Multifix

wall box

IMT35944

Multifix - 4 gangs box 67x40

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Multifix
    product or component type
    Wall box
    device presentation
    Without cover
    quantity per set
    Set of 30
    Complementary
    number of gangs
    4 gangs
    fixing mode
    By screws and claws
    colour tint
    Polar white
    cable entry
    3 knock-out for 16 mm
    12 knock-out for 20 mm
    width
    67 mm
    depth
    40 mm
    Environment
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.