Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix - 1 gang box 67x40 Jumbo

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multifix
    product or component type
    Wall box
    device presentation
    Without cover
    quantity per set
    Set of 50
    Complementary
    number of gangs
    1 gang
    fixing mode
    By screws and claws
    colour tint
    Polar white
    cable entry
    2 knock-out for 20 mm
    2 knock-out for 16 mm
    width
    67 mm
    depth
    40 mm
    Environment
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Unica 2019 (Version 1.1)
    Date 2/8/19
    Size 41.5 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 12/13/18
    Size 2.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /