Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT35337 Image

Range: Mureva surface mounted boxes

IP55-65 Mureva U56

IMT35337

Schneider Electric IMT35337 Image
Range: Mureva surface mounted boxes

IP55-65 Mureva U56

IMT35337

Mureva – IP65 junc box – 14 membranes - 87x87 mm – w/o terminal - Light grey

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva
    product or component type
    Junction box
    device application
    Cable installation
    colour tint
    Light grey (RAL 7035)
    quantity per set
    Set of 5
    Complementary
    device mounting
    Surface
    fixing mode
    By screws : body housing
    base dimension
    87 x 87 x 42 mm
    cable entry
    Grommets
    cable entry number
    14 x 19 mm
    material
    PP (polypropylene)
    Terminals
    Without terminal
    height
    42 mm
    width
    87 mm
    depth
    87 mm
    product weight
    62 g
    Environment
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP65
    Glow wire temp
    650 °C
    standards
    EN 60670
    product certifications
    DEMKO
    FIMKO
    NEMKO
    SEMKO
    environmental characteristic
    Halogen free
  • Documents and Downloads

    Language
    • English
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 918.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.