Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT35261 Image

Range: Multifix

Accessory

IMT35261

Schneider Electric IMT35261 Image
Range: Multifix

Accessory

IMT35261

Multifix Ultra - Board fixing combi for 66/70/95/120 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Board fixing
    product specific application
    For fixing of apparatus boxes between boards
    quantity per set
    Set of 10
    Complementary
    mounting support
    Beam 120 mm
    Beam 70 mm
    Beam 95 mm
    Beam 66 mm
    colour tint
    Black
    material
    ABS (acrylonitrile butadiene-styrene)
    length
    120 mm
    width
    65 mm
    depth
    33 mm
    product weight
    0.023 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.