Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Mureva Tube GT HF - tee-section - diam.25 - black - LSF0H - IP40

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva Tube GT HF
    product or component type
    T-section
    mounting location
    Indoor
    Outdoor
    nominal cross section
    119 mm²
    diameter
    External : 25 mm
    Internal : 21.3 mm
    colour tint
    Black (RAL 9005)
    Complementary
    material
    PC/ABS
    Environment
    IP degree of protection
    IP40
    environmental characteristic
    Non-flame propagating
    product certifications
    NF
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Mureva GT - Feel the difference with Groove Technology (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    Date 3/11/13
    Size 107.4 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Mureva Tube GT Heavy duty (Version 1.0)
    Date 9/5/12
    Size 99.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.