Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT35215 Image

Range: Mureva Tube and Fix

Conduit accessories

IMT35215

Schneider Electric IMT35215 Image
Range: Mureva Tube and Fix

Conduit accessories

IMT35215

Mureva Tube GT HF - conduit sleeve - diam.32 - black - IP41

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva Tube GT HF
    product or component type
    Conduit sleeve
    mounting location
    Indoor
    Outdoor
    diameter
    External : 32 mm
    colour tint
    Black (RAL 9005)
    Complementary
    material
    PC (polycarbonate)
    quantity per set
    50 pieces
    ambient air temperature for operation
    -45...120 °C
    standards
    IEC 60754-1
    IEC 60754-2
    EN 50267-2-1
    EN 50267-2-2
    IEC 61386
    Environment
    IP degree of protection
    IP41
    IK degree of protection
    IK10
    product certifications
    NF
    environmental characteristic
    Non-flame propagating
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 3.1 MB
    Date 9/21/17
    Size 8.4 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 3/11/13
    Size 107.4 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/5/12
    Size 99.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.