Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT35210 Image

Range: Mureva Tube and Fix

Conduits

IMT35210

Schneider Electric IMT35210 Image
Range: Mureva Tube and Fix

Conduits

IMT35210

Mureva Tube GT HF - GT bend - diam. 40 - black - IP40

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva
    product or component type
    Bend
    function available
    GT-function
    mounting location
    Indoor
    Outdoor
    nominal cross section
    940 mm²
    diameter
    External : 40 mm
    Internal : 34.6 mm
    colour tint
    Black (RAL 9005)
    Complementary
    quantity per set
    25 pieces
    ambient air temperature for operation
    -45...120 °C
    material
    PC (polycarbonate)
    standards
    IEC 60754-1
    IEC 60754-2
    NF F 16-101
    NF F 16-102
    EN 50267-2-1
    EN 50267-2-2
    IEC 61386
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK10
    environmental characteristic
    Non-flame propagating
    environmental health and issues
    Halogen free
    flame retardance
    M2
    level or class
    F1
    product certifications
    NF
    CSTB
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 3.1 MB
    Date 9/21/17
    Size 8.4 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 3/11/13
    Size 107.4 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/5/12
    Size 99.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.