Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT35204 Image

Range: Mureva Tube and Fix

Conduits

IMT35204

Schneider Electric IMT35204 Image
Range: Mureva Tube and Fix

Conduits

IMT35204

Mureva Tube GT HF - GT conduit plain ends - diam. 40 mm - black - LSF0H

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva
    product or component type
    Rigid conduit
    shape
    Plain ends
    function available
    GT-function
    mounting location
    Indoor
    Outdoor
    nominal cross section
    940 mm²
    diameter
    External : 40 mm
    Internal : 34.6 mm
    colour tint
    Black (RAL 9005)
    length
    3 m
    Complementary
    resistance to compression
    1.25 N
    material
    PC (polycarbonate)
    quantity per set
    21m
    ambient air temperature for operation
    -45...120 °C
    standards
    NF F 16-101
    IEC 60754-2
    IEC 60754-1
    IEC 61386
    EN 50267-2-1
    EN 50267-2-2
    NF F 16-102
    Environment
    IP degree of protection
    IP41 with coupler
    IK degree of protection
    IK10
    product certifications
    CSTB
    NF
    environmental characteristic
    Non-flame propagating
    environmental health and issues
    Halogen free
    LSF (Low Smoke and Flame Retardance)
    flame retardance
    M2
    level or class
    F1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/14/17
    Size 3.1 MB
    Date 9/21/17
    Size 8.4 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/5/12
    Size 99.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.