Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix Air - apparatus box - 3 gangs - 67x40 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    product name
    Multifix Air
    product or component type
    Apparatus box
    device application
    For airtight installation
    device presentation
    Without cover
    quantity per set
    Set of 10
    Complementary
    function available
    Anti-rotation system
    number of gangs
    3 gangs
    fixing mode
    By supplied screw
    material
    PP/TPE
    mechanical robustness
    Fire resistance
    Airtight
    colour tint
    Green NCS S 2070-G80Y
    cable entry
    4 knock-outs
    distance between centers
    71 mm
    drill diameter/depth
    67 mm 40 mm
    distance between supports
    60 mm
    height
    71 mm
    width
    215 mm
    depth
    39 mm
    Environment
    ambient air temperature for operation
    -5...60 °C
    IP degree of protection
    IP20
    fire resistance
    850 °C
    standards
    EN 60670-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Multifix Air (Version 2)
    Date 1/16/14
    Size 332.7 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Air (Version 1.0)
    Date 9/12/17
    Size 199.1 KB
    PEP-OPTILINE 50 STEEL TRUNKING (Version 1.0)
    Date 11/10/17
    Size 202.4 KB
    PEP-Multifix Air Flush mounted boxes (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.