Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT35026 Image

IMT35026

Green premium brand logo
Schneider Electric IMT35026 Image
IMT35026
Green premium brand logo

Multifix Air - wall box kit - 1 gang - with flush cover and lighting plug E27

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    product name
    Multifix Air
    product or component type
    Wall box kit
    device application
    For airtight installation
    device presentation
    With flush cover and lighting plug E27
    provided equipment
    IPX4 DCL outlet
    Flush cover
    DCL plug 2P+E 6A/250 VAC
    Lighting plug with E27 base
    quantity per set
    Set of 10
    Complementary
    function available
    Anti-rotation system
    number of gangs
    1 gang
    fixing mode
    By supplied screw
    material
    PP/TPE
    ABS (acrylonitrile butadiene-styrene)
    PC/ABS
    mechanical robustness
    Airtight
    Fire resistance
    colour tint
    Green (NCS S 2070-G80Y)
    cable entry
    4 knock-outs
    drill diameter/depth
    67 mm 40 mm
    distance between supports
    60 mm
    height
    71 mm
    width
    71 mm
    depth
    39 mm
    Environment
    ambient air temperature for operation
    -5…60 °C
    IP degree of protection
    IP20
    fire resistance
    850 °C
    standards
    EN 60670-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    installation materials (Version 3.0)
    Date 6/24/19
    Size 12.2 MB
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Multifix Air (Version 2)
    Date 1/16/14
    Size 332.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-OPTILINE 50 STEEL TRUNKING (Version 1.0)
    Date 1/10/14
    Size 202.4 KB
    PEP-Multifix Air Flush mounted boxes (Version 1.0)
    PEP Multifix Air (Version 1.0)
    Date 1/1/14
    Size 199.1 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /