Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT35021 Image

View all Multifix

Multifix - IMT35021

Multifix Air

Schneider Electric IMT35021 Image
View all Multifix
Multifix - IMT35021
Multifix Air

Multifix Air - ceiling box - kit with flush cover and lighting plug E27

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    product name
    Multifix Air
    product or component type
    Ceiling box
    device application
    Airtight installation
    device presentation
    With flush cover and lighting plug E27
    provided equipment
    Flush cover
    IPX4 DCL outlet
    Pre-mounted suspension chimney
    Hook
    Lighting plug with E27 base
    DCL plug 2P+E 6A/250 VAC
    quantity per set
    Set of 10
    Complementary
    function available
    Anti-rotation system
    number of gangs
    1 gang
    fixing mode
    By screws
    material
    ABS (acrylonitrile butadiene-styrene)
    PA (polyamide) 6.6
    Steel
    PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene)
    PP (polypropylene)/TPE (thermoplastic elastomer)
    mechanical robustness
    Fire resistance
    Airtight
    colour tint
    Green NCS S 2070-G80Y
    cable entry
    4 knock-out
    drill diameter/depth
    67 mm 50 mm
    height
    71 mm
    width
    71 mm
    depth
    49 mm
    Environment
    ambient air temperature for operation
    -5...60 °C
    IP degree of protection
    IP20
    fire resistance
    850 °C
    standards
    EN 60670-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    Date 1/16/14
    Size 332.7 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 11/10/17
    Size 202.4 KB
    Date 9/12/17
    Size 199.1 KB
    Date 10/19/15
    Size 371.2 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.