Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT35001 Image

IMT35001

Green premium brand logo
Schneider Electric IMT35001 Image
IMT35001
Green premium brand logo

Multifix Air - apparatus box - 1 gang - 67x40 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    product name
    Multifix Air
    product or component type
    Apparatus box
    device application
    For airtight installation
    quantity per set
    Set of 50
    Complementary
    function available
    Anti-rotation system
    number of gangs
    1 gang
    fixing mode
    By supplied screw
    material
    PP/TPE
    mechanical robustness
    Airtight
    Fire resistance
    colour tint
    Green (NCS S 2070-G80Y)
    cable entry
    4 knock-outs
    distance between centers
    71 mm
    drill diameter/depth
    67 mm 40 mm
    distance between supports
    60 mm
    height
    71 mm
    width
    71 mm
    depth
    39 mm
    Environment
    ambient air temperature for operation
    -5…60 °C
    IP degree of protection
    IP20
    fire resistance
    850 °C
    standards
    EN 60670-1
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    installation materials (Version 3.0)
    Date 6/24/19
    Size 12.2 MB
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Multifix Air (Version 2)
    Date 1/16/14
    Size 332.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Actassi Modular Jack RJ45 Front plate NVE6413501-02 installation guide (Version 02)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-OPTILINE 50 STEEL TRUNKING (Version 1.0)
    Date 1/10/14
    Size 202.4 KB
    PEP-Multifix Air Flush mounted boxes (Version 1.0)
    PEP Multifix Air (Version 1.0)
    Date 1/1/14
    Size 199.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /