Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix Air - apparatus box - 2 gangs - 67x40 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    product name
    Multifix Air
    product or component type
    Apparatus box
    device application
    For airtight installation
    quantity per set
    Set of 20
    Complementary
    function available
    Anti-rotation system
    number of gangs
    2 gangs
    fixing mode
    By supplied screw
    material
    PP/TPE
    mechanical robustness
    Fire resistance
    Airtight
    colour tint
    Green NCS S 2070-G80Y
    cable entry
    4 knock-outs
    distance between centers
    71 mm
    drill diameter/depth
    67 mm 40 mm
    distance between supports
    60 mm
    height
    71 mm
    width
    142 mm
    depth
    39 mm
    Environment
    ambient air temperature for operation
    -5...60 °C
    IP degree of protection
    IP20
    fire resistance
    850 °C
    standards
    EN 60670-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Multifix Air (Version 2)
    Date 1/16/14
    Size 332.7 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Air (Version 1.0)
    Date 9/12/17
    Size 199.1 KB
    PEP-OPTILINE 50 STEEL TRUNKING (Version 1.0)
    Date 11/10/17
    Size 202.4 KB
    PEP-Multifix Air Flush mounted boxes (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.