Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mureva surface mounted boxes
Schneider Electric IMT34471 Image

IMT34471

Schneider Electric IMT34471 Image
IMT34471

Mureva K60 - j box w/o grommets - w/o terminal - DIY - 1 pack - polarwhite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Mureva
    product name
    Mureva BOX
    device short name
    K60
    product or component type
    Junction box
    device application
    Cable installation
    colour tint
    White (RAL 9003)
    quantity per set
    2
    Complementary
    device mounting
    Surface
    fixing mode
    By screw: body housing
    base dimension
    98 x 45 x 65 mm
    material
    PA (polyamide) 6/PP (polypropylene)
    height
    60 mm
    width
    60 mm
    depth
    30 mm
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP20
    standards
    EN 60670-1
    product certifications
    DEMKO
    SEMKO
    FIMKO
    NEMKO
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    DIY catalogue (Version 2.0)
    Date 9/30/19
    Size 4.7 MB
    Brochure
    Date
    Size
    Add to My Documents
    Get it right, right away (Version 1.0)
    Date 6/3/13
    Size 3.1 MB
    Get a grip on home cabling (Version 1.0)
    Date 2/10/14
    Size 2.7 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /