Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT34352 Image

Range: Mureva surface mounted boxes

IP20 Mureva K60 and TED

IMT34352

Schneider Electric IMT34352 Image
Range: Mureva surface mounted boxes

IP20 Mureva K60 and TED

IMT34352

Mureva K60 - j box w/o grommets - 5-p screw term - russian label - polarwhite

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    device short name
    K60
    product or component type
    Junction box
    colour tint
    White (RAL 9003)
    quantity per set
    2
    Complementary
    device mounting
    Surface
    fixing mode
    Screws : back plate
    base dimension
    60 x 30 x 60 mm
    material
    PA (polyamide) 6/PP (polypropylene)
    height
    60 mm
    width
    30 mm
    depth
    60 mm
    Environment
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP20
    standards
    EN 60670-1
    product certifications
    FIMKO
    DEMKO
    SEMKO
    NEMKO
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.