Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT34351 Image

Range: Mureva surface mounted boxes

IP20 Mureva K60 and TED

IMT34351

Schneider Electric IMT34351 Image
Range: Mureva surface mounted boxes

IP20 Mureva K60 and TED

IMT34351

Mureva K60 - j box w/o grommets - w/o terminal - russian label - polarwhite

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva
    product name
    Mureva BOX
    device short name
    K60
    product or component type
    Junction box
    device application
    Cable installation
    colour tint
    White (RAL 9003)
    quantity per set
    2
    Complementary
    device mounting
    Surface
    fixing mode
    By screw : body housing
    base dimension
    94 x 45 x 65 mm
    material
    PA (polyamide) 6/PP (polypropylene)
    height
    60 mm
    width
    30 mm
    depth
    60 mm
    Environment
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP20
    standards
    EN 60670-1
    product certifications
    NEMKO
    DEMKO
    SEMKO
    FIMKO
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.