Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT34350 Image

Range: Mureva surface mounted boxes

IP55-65 Mureva U56

IMT34350

Schneider Electric IMT34350 Image
Range: Mureva surface mounted boxes

IP55-65 Mureva U56

IMT34350

Mureva U56 - j box - 10 grommets - 5-p screw term - russian label - polarwhite

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    device short name
    U56
    product or component type
    Junction box
    colour tint
    White (RAL 9003)
    quantity per set
    2
    Complementary
    device mounting
    Surface
    fixing mode
    Screws : back box
    base dimension
    87 x 39 x 87 mm
    cable entry
    Grommets
    cable entry number
    10 x 14 mm
    material
    ABS (acrylonitrile butadiene-styrene)
    height
    87 mm
    width
    39 mm
    depth
    87 mm
    Environment
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP65
    standards
    EN 60670-1
    product certifications
    DEMKO
    FIMKO
    NEMKO
    SEMKO
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.