Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mureva surface mounted boxes
Schneider Electric IMT34124 Image

IMT34124

Schneider Electric IMT34124 Image
IMT34124

Mureva TED-NP012 - grommet white - diameter up to 20 mm - polarwhite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Mureva
    aesthetic name
    Mureva TED
    device short name
    TED-NP012
    product or component type
    Grommet
    colour tint
    White (RAL 9003)
    quantity per set
    10 pieces
    Complementary
    product compatibility
    TED-012
    material
    EBA (ethylene butyl acrylate)
    cable outer diameter
    8.8…27.5 mm
    Environment
    ambient air temperature for operation
    -25…40 °C
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Mureva surface mounted boxes. Boxes for dusty, wet and tough environments (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /