Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mureva surface mounted boxes
Schneider Electric IMT34112 Image

IMT34112

Schneider Electric IMT34112 Image
IMT34112

Mureva TED-012 - j box - 10 grommets 100x100x49mm - 6-p screw term - polarwhite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Mureva
    device short name
    TED-012
    product or component type
    Junction box
    colour tint
    White (RAL 9003)
    quantity per set
    2
    Complementary
    device mounting
    Surface
    fixing mode
    Screws: back box
    base dimension
    100 x 49 x 100 mm
    material
    ABS (acrylonitrile butadiene-styrene)
    height
    100 mm
    width
    100 mm
    depth
    49 mm
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP54
    standards
    EN 60670-1
    product certifications
    FIMKO
    SEMKO
    DEMKO
    NEMKO
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Mureva surface mounted boxes. Boxes for dusty, wet and tough environments (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /