Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT34094 Image

View all Mureva surface mounted boxes

Mureva surface mounted boxes - IMT34094

IP55-65 Mureva U56

Schneider Electric IMT34094 Image
View all Mureva surface mounted boxes
Mureva surface mounted boxes - IMT34094
IP55-65 Mureva U56

Mureva U56 - j box - 10 grommets 87x87x39mm - 6-p push in term - polarwhite

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva
    product name
    Mureva BOX
    device short name
    U56
    product or component type
    Junction box
    device application
    Cable installation
    colour tint
    White (RAL 9003)
    quantity per set
    2
    Complementary
    device mounting
    Surface
    fixing mode
    By screw : body housing
    base dimension
    78 x 45 x 65 mm
    cable entry
    Grommets
    cable entry number
    10 x 14 mm
    material
    PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene)
    height
    87 mm
    width
    39 mm
    depth
    87 mm
    Environment
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP65
    standards
    EN 60670-1
    product certifications
    DEMKO
    FIMKO
    NEMKO
    SEMKO
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/26/18
    Size 11.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.