Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mureva surface mounted boxes
Schneider Electric IMT34058 Image

IMT34058

Schneider Electric IMT34058 Image
IMT34058

Mureva K66 - junction box - w/o grommet 60x90x33mm - with terminal - polarwhite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Mureva
    product name
    Mureva BOX
    device short name
    KBS66
    product or component type
    Junction box
    device application
    Cable installation
    colour tint
    White (RAL 9003)
    quantity per set
    Set of 10
    Complementary
    device mounting
    Surface
    fixing mode
    By screw: body housing
    base dimension
    60 x 33 x 90 mm
    cable entry
    With knock-outs
    cable entry number
    9
    material
    PA (polyamide): body and cover
    Terminals
    6 screw terminals
    height
    60 mm
    width
    90 mm
    depth
    33 mm
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP20
    standards
    EN 60670-1
    product certifications
    DEMKO
    NEMKO
    SEMKO
    FIMKO
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Mureva surface mounted boxes. Boxes for dusty, wet and tough environments (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /