Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT33155 Image

Range: Thorsman Cable Reels

Products

IMT33155

Schneider Electric IMT33155 Image
Range: Thorsman Cable Reels

Products

IMT33155

Thorsman - Cable reel 40m HO7RNF 3G1.5 IP44 Danish

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    PROchantier
    product or component type
    Cable reel
    device application
    Power supply
    Complementary
    cable length
    40 m
    cable cross section
    1.5 mm²
    type of cable
    H07RN-F3G1.5
    quantity per set
    Set of 1
    height
    355 mm
    width
    439 mm
    depth
    226 mm
    product weight
    5.11 kg
    Environment
    IP degree of protection
    IP44
    IK degree of protection
    IK08
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2/19/18
    Size 324.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/20/18
    Size 801.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.