Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Thorsman - Cable reel 25m HO7RNF 3G1.5 IP44 Danish

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    PROchantier
    product or component type
    Cable reel
    device application
    Power supply
    Complementary
    cable length
    25 m
    cable cross section
    1.5 mm²
    type of cable
    H07RN-F3G1.5
    quantity per set
    Set of 1
    height
    289 mm
    width
    377 mm
    depth
    220 mm
    product weight
    7.22 kg
    Environment
    IP degree of protection
    IP44
    IK degree of protection
    IK08
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.