Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Thorsman - Cable reel 25m HO5VVF 3G1.5 IP44 Contour

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    PROchantier
    product or component type
    Cable reel
    device application
    Power supply
    Complementary
    cable length
    25 m
    cable cross section
    1.5 mm²
    type of cable
    H05VV-F3G1.5
    quantity per set
    Set of 1
    height
    260 mm
    width
    352 mm
    depth
    192 mm
    product weight
    5.14 kg
    Environment
    IP degree of protection
    IP44
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    installation materials (Version 2.0)
    Date 11/26/18
    Size 11.9 MB
    cable reels catalogue module (Version 1.0)
    Date 2/19/18
    Size 324.4 KB
    Brochure
    Date
    Size
    Add to My Documents
    Get it right, right away (Version 1.0)
    Date 1/15/15
    Size 3.1 MB
    Get a grip on home cabling (Version 1.0)
    Date 1/15/15
    Size 2.7 MB
    Certificate
    Date
    Size
    Add to My Documents
    NF Certificate (Version 1.0)
    Date 5/3/18
    Size 695.2 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 6/20/18
    Size 801.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/23/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.