Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT33137 Image

View all Thorsman Cable Reels

Thorsman Cable Reels - IMT33137

Products

Schneider Electric IMT33137 Image
View all Thorsman Cable Reels
Thorsman Cable Reels - IMT33137
Products

Thorsman - Cable reel 15m HO5VVF 3G1.5 IP20 Schuko

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    PROchantier
    product or component type
    Cable reel
    device application
    Power supply
    number of power socket outlets
    4
    Complementary
    cable length
    15 m
    cable cross section
    1.5 mm²
    type of cable
    H05VV-F3G1.5
    quantity per set
    Set of 1
    height
    256 mm
    width
    267 mm
    depth
    158 mm
    product weight
    3.04 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/26/18
    Size 11.9 MB
    Date 2/19/18
    Size 324.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/20/18
    Size 801.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.