Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT33133 Image

Range: Thorsman LED Worklamps

Products

IMT33133

Schneider Electric IMT33133 Image
Range: Thorsman LED Worklamps

Products

IMT33133

Thorsman 17W LED - worklight EU plug 220-240V, 1500 lumen

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Thorsman
    product or component type
    Work lamp
    device application
    Lighting
    light source
    LED
    Complementary
    type of installation
    Indoor
    Outdoor
    [Ue] rated operational voltage
    220...240 V
    network type
    AC
    network frequency
    50/60 Hz
    battery type
    Rechargeable 3.2 Ah 9.6 V
    operating time
    3 h at 750 lm
    1.5 h at 1500 lm
    plug pole configuration
    2P
    plug standard
    European
    luminous flux
    1500 lm
    bulb lifespan
    50000 h
    colour rendering index
    Ra=80
    colour temperature
    4000 K
    provided equipment
    With connection
    electrical insulation class
    Class II
    height
    270 mm
    width
    130 mm
    depth
    315 mm
    product weight
    1.86 kg
    Environment
    environmental characteristic
    Splashproof
    Dustproof
    IP degree of protection
    IP54
    IK degree of protection
    IK07
    ambient air temperature for operation
    -10...40 °C
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2/19/18
    Size 260.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.