Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT33113 Image

View all Thorsman LED Worklamps

Thorsman LED Worklamps - IMT33113

Products

Schneider Electric IMT33113 Image
View all Thorsman LED Worklamps
Thorsman LED Worklamps - IMT33113
Products

Thorsman Top-view 2.0W LED - rechargeable headlight

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Thorsman
    product name
    Thorsman Top-view 2.0 LED
    product or component type
    Headlight
    light source
    COB LED 2 W
    Complementary
    type of installation
    Outdoor
    Indoor
    output voltage
    5 V DC 1 A
    battery type
    Li-Poly (Lithium-Polymer) 1.6 Ah
    operating time
    3 h at 200 lm
    6 h at 100 lm
    bulb lifespan
    50000 h
    colour rendering index
    Ra=80
    colour temperature
    5500 K
    6500 K
    illuminance
    0.5 m : 300 lux
    0.5 m : 500 lux
    material
    Plastic
    height
    105 mm
    width
    52 mm
    depth
    43 mm
    product weight
    120 g
    Environment
    environmental characteristic
    Waterproof
    Dustproof
    IP degree of protection
    IP65
    IK degree of protection
    IK07
    quality labels
    CE
    ambient air temperature for operation
    -10...40 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2/19/18
    Size 260.2 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 11/2/16
    Size 6.7 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 1/9/19
    Size 234.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.