Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT33096 Image

Range: Thorsman LED Worklamps

Products

IMT33096

Schneider Electric IMT33096 Image
Range: Thorsman LED Worklamps

Products

IMT33096

Thorsman 18W LED - worklight CH plug

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Thorsman
    product name
    Thorsman 18 LED
    product or component type
    Work lamp
    light source
    SMD LED 5630 18 W
    Complementary
    type of installation
    Outdoor
    Indoor
    [Ue] rated operational voltage
    100...240 V
    network type
    AC
    network frequency
    50/60 Hz
    plug pole configuration
    2P + E
    plug standard
    Swiss
    luminous flux
    1500 lm
    bulb lifespan
    50000 h
    colour rendering index
    Ra=80
    colour temperature
    4500 K
    beam angle
    100 °
    cable insulation material
    Neoprene
    material
    ABS (acrylonitrile butadiene-styrene)
    TPE (thermoplastic elastomer)
    electrical connection
    2 m H05RN-F2x1.0 mm² power cord
    electrical insulation class
    Class II
    height
    200 mm
    width
    200 mm
    depth
    80 mm
    product weight
    0.935 kg
    Environment
    environmental characteristic
    Dustproof
    Splashproof
    IP degree of protection
    IP54
    IK degree of protection
    IK07
    quality labels
    CE
    ambient air temperature for operation
    -25...40 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 8.4 MB
    Date 2/19/18
    Size 260.2 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 11/2/16
    Size 6.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.