Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT33090 Image

Range: Thorsman LED Worklamps

Products

IMT33090

Schneider Electric IMT33090 Image
Range: Thorsman LED Worklamps

Products

IMT33090

Thorsman Mini 1,3W LED - rechargeable handheld work light

Show more characteristics >
Add to My Products Remove from My Products

IMT33090 is replaced by:
Product
Qty
IMT33093
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 10 August 2017
  • Main
    range
    Thorsman
    product name
    Thorsman Mini 1.3 LED
    product or component type
    Handheld work lamp
    light source
    COB LED 1.3 W
    Complementary
    type of installation
    Indoor
    [Ue] rated operational voltage
    100...240 V
    network type
    AC
    network frequency
    50/60 Hz
    output voltage
    5 V DC 1 A
    battery type
    Li-Ion (Lithium-Ion) 1 Ah 3.7 V
    operating time
    2.5 h at 110 lm
    plug pole configuration
    2P + E
    bulb lifespan
    50000 h
    colour rendering index
    Ra=70
    colour temperature
    6000 K
    illuminance
    0.5 m : 80 lux
    provided equipment
    USB charger
    height
    120 mm
    width
    59 mm
    depth
    25 mm
    product weight
    112 g
    Environment
    environmental characteristic
    Dustproof
    IP degree of protection
    IP20
    quality labels
    CE
    ambient air temperature for operation
    -10...40 °C
    Offer Sustainability
    REACh
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    Date 11/2/16
    Size 6.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.