Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT33088 Image

Range: Thorsman LED Worklamps

Products

IMT33088

Schneider Electric IMT33088 Image
Range: Thorsman LED Worklamps

Products

IMT33088

Thorsman 25W LED - worklight DK plug

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Thorsman
    product name
    Thorsman 25 LED
    product or component type
    Work lamp
    light source
    COB LED 25 W
    Complementary
    type of installation
    Outdoor
    Indoor
    [Ue] rated operational voltage
    100...240 V
    network type
    AC
    network frequency
    50/60 Hz
    plug pole configuration
    2P + E
    outlet standard
    Denmark
    luminous flux
    2500 lm
    bulb lifespan
    50000 h
    colour rendering index
    Ra=80
    colour temperature
    6000 K
    illuminance
    0.5 m : 4400 lux
    cable insulation material
    Neoprene
    material
    Aluminium
    electrical connection
    5 m H05RN-F3x1.0 mm² power cord
    height
    235 mm
    width
    220 mm
    depth
    75 mm
    product weight
    1.9 kg
    Environment
    environmental characteristic
    Waterproof
    Dustproof
    IP degree of protection
    IP67
    IK degree of protection
    IK07
    quality labels
    CE
    ambient air temperature for operation
    -25...40 °C
    Offer Sustainability
    REACh
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 8.4 MB
    Date 2/19/18
    Size 260.2 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 11/2/16
    Size 6.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.